IESNA:LM-63-2002
[TEST]P939469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7710
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1027.4 947.4 874.4 806.5 751.1 727.3 726.1 738.6 771.9 842.8
953.2 1082.4 1228.3 1388.4 1522.6 1643.9 1756.4 1881 1982.7 2091.9
2226.5 2315.3 2380.8 2464.9 2585.8 2830.9 3197.3 3658.7 4039.2 3988.8
3272.3 1754.7 572.3 243 95 31.3 0
1027.4 953.2 880.7 811.9 756.5 729 729.4 741.1 774 844
952.4 1076.2 1222.5 1384.6 1519.2 1642.2 1752.2 1870.2 1976.5 2086.1
2218.2 2320.3 2390.8 2450.8 2575.8 2805.9 3154.3 3616.1 4023.4 3979.2
3334.4 1853.1 658.1 253 106.3 37.9 0
1027.4 955.7 886.1 820.3 765.2 734 729.8 737.3 762.7 816.5
908.6 1032.4 1175.4 1328.3 1472.6 1602.2 1710.5 1809.7 1914.4 2033.6
2166.1 2309.1 2425.8 2516.2 2626.7 2813.8 3114.3 3567 4082.1 4288.9
3814.1 2476.2 987 441 194.6 69.6 0
1027.4 954.5 891.1 829.4 775.7 744.4 735.2 740.7 758.2 797.8
872.4 978.2 1104.5 1242.5 1384.2 1532.6 1673.9 1792.7 1904.4 2026.5
2174.9 2323.2 2458.3 2579.6 2720.4 2896.8 3171.8 3621.2 4305.1 4978.2
4966.2 3666.6 1866.8 881.5 407.6 139.6 0
1027.4 960.7 903.2 849.9 801.1 766.5 753.6 756.1 769.4 798.6
851.5 932.8 1041.6 1158.3 1281.2 1426.3 1595.1 1771.4 1927.3 2088.6
2244.5 2418.3 2601.7 2775.9 2970.9 3216.9 3563.2 4073.4 4888.2 5915.2
6284.1 4905.7 3187.7 1635.9 708.6 220.5 0
1027.4 959.9 907 853.6 805.7 769.4 754.8 758.2 771.1 799.4
846.9 926.1 1030.7 1145.8 1265.8 1407.5 1578 1757.2 1921.4 2090.2
2250.7 2424.1 2607.5 2791.3 2995.5 3249.4 3595.3 4098.8 4889.1 5893.1
6281.2 4979.5 3173.9 1610.5 693.1 212.6 0
1027.4 968.6 920.7 876.5 834.8 801.5 784.4 781.5 794 819.4
860.3 923.2 1003.2 1099.5 1218.7 1354.6 1531.3 1729.3 1945.6 2175.7
2407 2634.6 2849.2 3058.1 3279 3528.2 3809.5 4156.7 4601.9 5023.3
4765.3 3350.2 1435.9 457.2 165.1 40.4 0
1027.4 979.5 941.5 909 878.2 851.1 833.6 825.3 830.7 852.8
888.6 935.3 997 1082.8 1200 1348.3 1525.9 1730.1 1951.9 2177.8
2392.8 2598.3 2793.8 2982.2 3151.8 3299.8 3416.1 3481.5 3427.3 3017.2
1918.1 671 263.4 151.3 75 25.8 0
1027.4 994.5 969.1 947.4 928.2 909.5 897.8 894 897.8 912.4
937 972 1024.1 1104.1 1210.8 1346.3 1510.1 1695.1 1883.9 2068.2
2237.8 2405.8 2545 2668.3 2758.8 2803.8 2787.1 2655.8 2296.1 1546.7
639.8 274.7 188 132.1 84.6 36.7 0
1027.4 1009.1 997 988.2 979.9 973.6 972.4 977.8 989.1 1009.5
1036.6 1072.4 1121.2 1195 1289.6 1414.2 1567.6 1740.6 1921.9 2110.3
2301.6 2490.4 2665.4 2816.3 2935.9 2982.6 2892.2 2543.7 1803.5 813.6
337.2 215.9 153 104.6 68.4 31.3 0
1027.4 1030.3 1032 1036.6 1041.6 1049.1 1060.3 1079.5 1105.8 1139.1
1182 1234.6 1307.5 1409.2 1542.2 1703.5 1886 2079.4 2280.3 2481.6
2681.3 2877.2 3061.4 3187.7 3212.3 3080.6 2730.9 2112.8 1222.5 458.1
236.7 163.8 113.4 70 41.7 15 0
1027.4 1036.2 1043.7 1056.2 1067 1079.9 1097.4 1118.7 1148.3 1184.1
1227.1 1282.9 1356.7 1453.8 1571.3 1708.5 1858.9 2016.5 2179.9 2339.9
2492.9 2644.6 2773.4 2846.7 2815.1 2640.4 2288.6 1745.6 994.9 377.2
201.3 137.1 95 57.1 31.3 8.8 0
1027.4 1042.8 1058.3 1074.9 1093.3 1109.1 1130.8 1155.4 1181.2 1215.8
1254.1 1297.5 1353.8 1424.2 1506.3 1598.4 1698.9 1802.2 1908.1 2008.1
2101.9 2177.8 2217 2185.3 2056.9 1812.2 1474.2 1067.8 606.4 278.4
169.6 120 85 55.4 32.9 11.3 0
1027.4 1050.8 1077.8 1105.8 1129.9 1148.7 1169.1 1185 1197 1208.7
1217.1 1223.3 1229.1 1232.1 1227.5 1207.1 1169.5 1124.1 1079.5 1014.1
907 769.8 637.7 527.7 437.6 366.4 310.9 267.6 230.9 199.6
168 140.5 114.2 85.4 54.6 20 0
1027.4 1062.4 1097 1130.8 1153.7 1168.7 1176.6 1179.5 1173.3 1162.5
1146.6 1123.3 1085.3 1036.2 974.5 906.1 839.4 775.7 712.7 649.4
585.2 526.8 476.8 427.6 384.7 347.2 315.9 288.8 262.6 236.3
205.5 175.9 141.7 105.9 62.1 24.6 0
1027.4 1072.4 1115.8 1146.6 1165.8 1172 1168.3 1161.6 1146.2 1124.1
1087.8 1031.2 966.1 904 856.1 816.5 772.3 721.5 669.4 620.6
581 559.8 528.9 486.4 446 409.3 372.2 335.9 303.8 273
237.6 198.8 153.8 108.8 63.4 30.4 0
1027.4 1080.8 1127 1155.8 1166.2 1162.9 1156.6 1142.4 1117 1077.4
1024.9 969.1 918.6 874.4 832.3 791.1 747.3 701.1 660.6 630.2
621 618.5 597.3 562.3 524.3 485.6 438.9 393 350.5 314.7
279.7 240.9 202.6 156.3 109.2 56.7 0
1027.4 1089.5 1137 1162.5 1164.5 1155.8 1144.5 1122.9 1083.7 1035.7
992.8 957.4 919.5 875.3 826.1 777.7 727.3 679.8 636 611
602.7 591.9 578.9 556.8 518.5 480.2 446.8 416 392.2 365.9
333 298 260.1 215.5 168.8 100.4 0
1027.4 1094.9 1142 1160.8 1158.7 1145.8 1128.3 1098.3 1053.7 1013.7
985.7 958.6 924.9 881.1 827.8 766.5 706.1 649 598.9 576.8
553.5 537.7 518.9 478.9 439.3 408.9 383.5 365.1 350.5 327.6
305.1 270.9 232.6 195.1 150.9 89.6 0
1027.4 1097 1146.6 1162.5 1155.8 1142 1119.9 1081.2 1037.8 1005.7
982 957.4 925.7 885.3 829 759.8 683.6 615.2 562.3 536
506.8 480.6 443.5 399.3 365.5 339.7 319.3 302.2 283.8 262.6
246.7 213.8 174.2 142.5 109.6 55 0
1027.4 1103.3 1149.9 1163.3 1156.2 1140.4 1113.3 1074.1 1030.7 1000.7
978.2 951.1 921.5 878.2 822.3 753.6 675.2 598.1 540.6 501.8
463.1 434.7 394.7 361.8 330.1 305.5 285.9 270.5 257.6 243
256.7 213 162.6 124.2 92.1 38.3 0
1027.4 1102.9 1150.8 1164.5 1157 1139.5 1115.4 1074.5 1029.9 1001.6
978.2 952.4 923.6 881.5 826.9 757.7 679 600.2 538.9 498.1
459.3 429.7 390.5 356.8 325.1 300.1 280.5 265.5 254.2 239.7
265.1 196.3 155.5 125 92.9 38.3 0
